G Series GOB3-G23C N34 Green 120V Pilot Light Operator
Image not found
Image not found

G Series GOB3-G23C N34 Green 120V Pilot Light Operator

Brand: Killark

Catalog ID: GOB3-G23C N34

G Series - Aluminum Long 120V Pilot Light Operator - Green Lens With Blank Nameplate

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Actuator

Pilot Light

Application

G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.

Catalog Number

GOB3-G23C N34

Color

Green

Operating Cycles

10,000 hrs

Product Family

Controls

Series

GO Series

Type

Indicator

UPC

783936997186

Dimensions

Depth

2-3/4 in

Dimensions

2.25 in x 6.625 in x 1.75 in

Gross Weight with Packaging

0.36

Height

1.75 in

Length

2.25 in

Width

6.625 in

Electrical Ratings

Amperage Rating

0.025 A

Frequency Rating

50/60 Hz

Voltage Rating

250 V

Certifications And Compliance

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E12379

Operational

Actuator

Pilot Light

Operating Cycles

10,000 hrs