

Brand: Killark
Catalog ID: GO113 N34
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Rotary
Actuator
Potentiometer Operator
Application
G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.
Catalog Number
GO113 N34
EU RoHS Indicator
Product Family
Controls
Series
GO Series
Type
Specialty
UPC
783936220130
Dimensions
6.75 in x 2.5 in x 1.75 in
Gross Weight with Packaging
0.58
Height
1.75 in
Length
6.75 in
Width
2.5 in
Frequency Rating
50/60 Hz
CSA File Number
LR11714
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E150827
Action
Rotary
Actuator
Potentiometer Operator