

Brand: Burndy
Catalog ID: GA25H29
Catalog Number
GA25H29
Installation Torque Recommended Run in-lb
240 Lb in
Material
Copper
Plated
No
Plating Type
Unplated
Product Type
Mechanical
UPC
781810001899
UPC 14 Digit GTIN
00781810001899
Dimension - Height fraction
4-3/4 in
Dimension - Height inch
4.75 in
Dimension - Height mm
0 mm
Dimension - Width inch
4 in
Dimension - Width mm
102 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
2/0 AWG
Conductor - Copper Solid Size Range
2/0 Sol. - 250 kcmil
Conductor - Copper Str Size
250 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended Run in-lb
240 Lb in
Carton Quantity
1
Pallet Quantity
1