GAR1429, Mech Grounding Connector, Cable to Rod or Pipe
Image of GAR1429 GAR1429, Mech Grounding Connector, Cable to Rod or Pipe

GAR1429, Mech Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR1429

Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 1/2"-3/4" Pipe, 7/8"-1" Rod, #7-#8 Rebar

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube Fence Posts, Direct Burial Applications

Catalog Number

GAR1429

EU RoHS Indicator

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Bright Dipped

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

249

UPC

781810232002

UPC 14 Digit GTIN

00781810232002

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height fraction

3 in

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.81 in

Dimension - Outside Diameter inch

1.05 in

Dimension - Width fraction

2-3/8 in

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Size

250 Kcmil

Conductor - Copper Str Size Range

2/0 AWG-250 kcmil

Conductor - Copper Tube Std Size

1/2 IPS IPS;3/4 IPS IPS

Conductor - Copper Tube Std Size Range

1/2 IPS IPS-3/4 IPS IPS

Conductor - Pipe or Round Tube Size Range

1/2-3/4 in

Conductor - Rebar Size

7 ;8

Conductor - Rebar Size Range

7 -8

Conductor - Rod Size

1 in

Conductor - Rod Size Range

7/8 in-1 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Logistics

Carton Quantity

25

Pallet Quantity

1875