




Brand: Burndy
Catalog ID: GAR2229
Application
For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post
Catalog Number
GAR2229
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM⢠Silicon Bronze
Plated
No
Plating Type
Bright Dipped
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Single Conductor(GAR)
Product Type
Mechanical
Sub Brand
MECHANICAL CONNECTOR
Type
GAR
U Bolt Type
261
UPC
781810237601
UPC 14 Digit GTIN
00781810237601
Dimension - B Length inch
4.50 in
Dimension - Height fraction
6-3/8 in
Dimension - Height inch
6.38 in
Dimension - Height mm
162.1 mm
Dimension - L Length Overall mm
46 mm
Dimension - Length Overall inch
1.81 in
Dimension - Outside Diameter inch
4.50 in
Dimension - Width fraction
5-7/8 in
Dimension - Width inch
5.81 in
Dimension - Width mm
148 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG-250 Kcmil
Conductor - Copper Str Size
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
1/0 -250 kcmil
Conductor - Copper Tube Std Size
4 IPS IPS
Conductor - Copper Tube Std Size Range
4 IPS IPS
Conductor - Pipe or Round Tube Size
4 in
Conductor - Rod Size
4.0 - 4.5 in
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
12
Pallet Quantity
1