Image of GAR3903 GAR3903, Mech Ground Conn, Conductor to Water Pipe
Image of GAR3903 GAR3903, Mech Ground Conn, Conductor to Water Pipe
Image of GAR3903 GAR3903, Mech Ground Conn, Conductor to Water Pipe
Image of GAR3903 GAR3903, Mech Ground Conn, Conductor to Water Pipe
+3
Image of GAR3903 GAR3903, Mech Ground Conn, Conductor to Water Pipe

GAR3903, Mech Ground Conn, Conductor to Water Pipe

Brand: Burndy

Catalog ID: GAR3903

Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 1-1/4" - 2" Pipe, 3/8" Stud.

  • Cable clamp swivels at 90°, permits parallel grounding of one pipe on a 90° cable run for grounding several parallel pipes
  • One-wrench installation for simplified installation
  • Provides quality assurance to recognized industry NEC standards from an independent part

General

Application

For Connecting Copper Ground Conductor to Fence Posts, Water Pipe, Structural and Reinforcing Rod Shapes

Catalog Number

GAR3903

Installation Torque Recommended in-lb

200 LBS/in

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Single Conductor(GAR)

Product Type

Mechanical

Sub Brand

MECHANICAL CONNECTOR

Type

GAR3902

U Bolt Type

1032G

UPC

781810234020

UPC 14 Digit GTIN

00781810234020

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

4.00 in

Dimension - Height mm

101.6 mm

Dimension - Length Overall inch

1.75 in

Dimension - Outside Diameter inch

2.38 in

Dimension - Width inch

4.25 in

Dimension - Width mm

108 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

4 AWG - 4/0 AWG

Conductor - Copper Str Size

4;3;2;1;1/0;2/0;3/0;4/0

Conductor - Copper Str Size Range

4-4/0

Conductor - Copper Tube Std Size

1 1/4;2

Conductor - Copper Tube Std Size Range

1 1/4-2

Conductor - Pipe or Round Tube Size

1.25 - 2 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

200 LBS/in

Logistics

Carton Quantity

25

Pallet Quantity

1875