Image of GAR3907 GAR3907, Mech Ground Conn, Conductor to Water Pipe

GAR3907, Mech Ground Conn, Conductor to Water Pipe

Brand: Burndy

Catalog ID: GAR3907

Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 8" Pipe, 3/8" Stud.

  • Cable clamp swivels at 90°, permits parallel grounding of one pipe on a 90° cable run for grounding several parallel pipes
  • One-wrench installation for simplified installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • Provides quality assurance to recognized industry NEC standards from an independent part

General

Application

For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes, Direct Burial Cables

Catalog Number

GAR3907

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

200 lb-in

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GAR3902

U Bolt Type

1028G

UPC

781810234068

UPC 14 Digit GTIN

00781810234068

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

10.00 in

Dimension - Height mm

254 mm

Dimension - Length Overall inch

1.75 in

Dimension - Outside Diameter inch

8.62 in

Dimension - Width inch

10.62 in

Dimension - Width mm

270 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

4 AWG - 4/0 AWG

Conductor - Copper Str Size

4;3;2;1;1/0;2/0;3/0;4/0

Conductor - Copper Str Size Range

4-4/0

Conductor - Copper Tube Std Size

8

Conductor - Copper Tube Std Size Range

8

Conductor - Pipe or Round Tube Size

8 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

200 lb-in

Logistics

Carton Quantity

6

Pallet Quantity

270