Image of GAR3909BU GAR3909BU, Mech Ground Conn, Conductor to Water Pipe
Image of GAR3909BU GAR3909BU, Mech Ground Conn, Conductor to Water Pipe

GAR3909BU, Mech Ground Conn, Conductor to Water Pipe

Brand: Burndy

Catalog ID: GAR3909BU

Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 12" Pipe, 3/8" Stud, silicon bronze hardware.

  • Cable clamp swivels at 90°
  • One-wrench installation for simplified installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets

General

Catalog Number

GAR3909BU

Installation Torque Recommended in-lb

200 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Single Conductor(GAR)

Product Type

Mechanical

U Bolt Type

1030

UPC

781810001561

UPC 14 Digit GTIN

00781810001561

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

14.00 in

Dimension - Height mm

355.6 mm

Dimension - Length Overall inch

1.75 in

Dimension - Outside Diameter inch

12.75 in

Dimension - Width inch

14.75 in

Dimension - Width mm

375 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

4 AWG - 4/0 AWG

Conductor - Copper Str Size

4;3;2;1;1/0;2/0;3/0;4/0

Conductor - Copper Str Size Range

4-4/0

Conductor - Copper Tube Std Size

12

Conductor - Copper Tube Std Size Range

12

Conductor - Pipe or Round Tube Size

12 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

200 lb-in

Logistics

Carton Quantity

4

Pallet Quantity

1