GAR6429, Mech Grounding Connector, Cable to Rod or Pipe
Image of GAR6429 GAR6429, Mech Grounding Connector, Cable to Rod or Pipe
Image of GAR6429 GAR6429, Mech Grounding Connector, Cable to Rod or Pipe
play
3D View
play
360 View
+6
Image of GAR6429 GAR6429, Mech Grounding Connector, Cable to Rod or Pipe

GAR6429, Mech Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR6429

Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 3/8" Pipe, 5/8"-3/4" Rod, #5-#6 Rebar, Silicon bronze hardware.

  • Wire to Rebar
  • Fence Post Grounding Connector
  • Wire to Pipe
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for US and Canadian Markets
  • Select connectors qualified to IEEE-837-2014

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post

Catalog Number

GAR6429

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material - Hardware

DURIUMā„¢ Silicon Bronze

Plated

No

Plating Type

Bright Dipped

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Single Conductor(GAR)

Product Type

Mechanical

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

269

UPC

781810238400

UPC 14 Digit GTIN

00781810238400

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height fraction

2-7/8 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.81 in

Dimension - Outside Diameter inch

0.68 in

Dimension - Width fraction

2-1/8 in

Dimension - Width inch

2.06 in

Dimension - Width mm

52 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

1/0 -250 kcmil

Conductor - Copper Tube Std Size

3/8 IPS IPS

Conductor - Copper Tube Std Size Range

3/8 IPS IPS

Conductor - Pipe or Round Tube Size

3/8 in

Conductor - Rebar Size

5 ;6

Conductor - Rebar Size Range

5 -6

Conductor - Rod Size

0.625in - 0.75in

Conductor - Rod Size Range

5/8 in-3/4 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 lb-in

Logistics

Carton Quantity

25

Pallet Quantity

2100