Image of GB29T4 GB29T4, Mechanical Grounding Connector, Cable to Bar
Image of GB29T4 GB29T4, Mechanical Grounding Connector, Cable to Bar
Image of GB29T4 GB29T4, Mechanical Grounding Connector, Cable to Bar
Image of GB29T4 GB29T4, Mechanical Grounding Connector, Cable to Bar
+1
Image of GB29T4 GB29T4, Mechanical Grounding Connector, Cable to Bar

GB29T4, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GB29T4

Mechanical Grounding Connector, Cable to 1/4" - 1/2" Thick Bar, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GB29T4

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUMā„¢ Silicon Bronze

Physical Attribute - Screw Type

Oval Shank Bolt

Plated

No

Plating Type

Tin

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

UPC

781810231302

UPC 14 Digit GTIN

00781810231302

Dimensions

Dimension - D inch

1.08 in

Dimension - Height inch

2.32 in

Dimension - Height mm

59 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Pad Width inch

1.78 in

Dimension - Width fraction

1-22/25 in

Dimension - Width inch

1.88in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG-250 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

12

Pallet Quantity

2400