Image of GB29T8TN GB29T8TN, Mech Ground Conn, Cable to Bar, Tin Plated
Image of GB29T8TN GB29T8TN, Mech Ground Conn, Cable to Bar, Tin Plated

GB29T8TN, Mech Ground Conn, Cable to Bar, Tin Plated

Brand: Burndy

Catalog ID: GB29T8TN

Conductor: 2/0SOL - 250kcmil; Copper Bar: 1/4"; Rated for Direct Burial.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GB29T8TN

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

UPC

621945469549

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

Yes

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1