Image of GBL30 GBL30, Mechanical Grounding Connector, Cable to Bar
Image of GBL30 GBL30, Mechanical Grounding Connector, Cable to Bar

GBL30, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GBL30

Cast Copper Alloy Ground Connector, 4 Sol. - 300, 48 mm L, 38 mm W, Cable to Bar.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • One-wrench installation
  • Suitable for Direct Burial in earth or concrete

General

Application

For Copper Cable To Bar, Direct Burial Cable

Catalog Number

GBL30

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

Sub Brand

MECHANICAL CONNECTOR

Type

GBL

UPC

781810001844

UPC 14 Digit GTIN

00781810001844

Dimensions

Dimension - Bus Thickness inch

0.32 in

Dimension - Height inch

2.32 in

Dimension - Height mm

58.9 mm

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.88 in

Dimension - Stud Size inch

33/64

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG - 300 KCMIL

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

4 AWG-300 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

12

Pallet Quantity

2688