
Brand: Burndy
Catalog ID: GC2626
Application
For Joining A Wide Range Of Two Parallel Copper Cables, Direct Burial In Concrete Or Ground
Catalog Number
GC2626
EU RoHS Indicator
Installation Torque Recommended in-lb
240 lb-in
Material
Copper
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GC
UPC
781810231661
UPC 14 Digit GTIN
00781810231661
Dimension - Height inch
1.74 in
Dimension - Height mm
44.2 mm
Dimension - L Length Overall mm
25 mm
Dimension - Length Overall inch
1.00 in
Dimension - Width inch
1.57 in
Dimension - Width mm
40 mm
Dimensions
1 in x 1.57 in x 1.74 in
Height
1.74 in
Length
1 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.57 in
Conductor - Copper Solid Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Size Range
4 AWG-2/0 AWG
Conductor - Copper Str Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
4 AWG-2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 lb-in
Carton Quantity
12
Pallet Quantity
2400