
Brand: Burndy
Catalog ID: GC2626CT
Application
For Direct Burial Applications In Concrete Or Earth And For Used With Aluminum Or Galvanized Steel Cable Tray
Catalog Number
GC2626CT
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Plated
Y
Plating Type
Tin Plated
Sub Brand
MECHANICAL CONNECTOR
Type
GC-CT
UPC
781810220573
UPC 14 Digit GTIN
00781810220573
Dimension - B Length inch
1.12 in
Dimension - Cross Flats inch
0.56 in
Dimension - Height inch
1.95 in
Dimension - Height mm
49.5 mm
Dimension - Width inch
1.70 in
Dimension - Width mm
43 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Size Range
2 AWG-2/0 AWG
Conductor - Copper Solid Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Size Range
2 AWG-2/0 AWG
Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
2 AWG-2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
50
Pallet Quantity
5400