




Brand: Burndy
Catalog ID: GC2929
Application
For Joining A Wide Range Of Two Parallel Copper Cables, Direct Burial In Concrete Or Ground
Catalog Number
GC2929
Installation Torque Recommended in-lb
480 lb-in
Material
Copper
Material Type - Screw
DURIUM⢠Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat
Product Type
Mechanical
Sub Brand
MECHANICAL CONNECTOR
Type
GC
UPC
781810231722
UPC 14 Digit GTIN
00781810231722
Dimension - Height inch
2.32 in
Dimension - Height mm
58.9 mm
Dimension - L Length Overall mm
32 mm
Dimension - Length Overall inch
1.25 in
Dimension - Width fraction
2 in
Dimension - Width inch
2.04 in
Dimension - Width mm
52 mm
Dimensions
1.25 in x 2.04 in x 2.32 in
Height
2.32 in
Length
1.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
2.04 in
Conductor - Copper Solid Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG - 250 KCMIL
Conductor - Copper Str Size
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
2/0 AWG-250 kcmil
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
480 lb-in
Carton Quantity
12
Pallet Quantity
2400