


Brand: Burndy
Catalog ID: GCRT1/0
Application
The GCRT1/0 works on 1/2 IN, 5/8 IN and 3/4 ground rods with a wire range of 10AWG – 1/0 AWG conductor
Catalog Number
GCRT1/0
Material
Stainless Steel
Product Type
Mechanical
Sub Brand
MECHANICAL CONNECTOR
Type
GCRT, Ground Connectors
UPC
781810451205
UPC 14 Digit GTIN
00781810451205
Dimension - Ground Rod Size
1/2"-3/4"
Dimension - Height mm
0 mm
Package Height
5 in
Package Length
5.25 in
Package Weight
6.19 lb
Package Width
3.7 in
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Size Range
10AWG – 1/0 AWG
Conductor - Rebar Size Range
#4 - #5
Conductor - Rod Size
1/2 in;5/8 in;3/4 in
Conductor - Rod Size Range
#4 - #5
Certification - CSA Approved
Yes
Certification - cULus
Yes
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
250
Pallet Quantity
12000