




Brand: Burndy
Catalog ID: GK6426
Application
For Joining Three Equal Copper Cables To Rod Or Tube, Direct Burial In Earth Or Concrete
Catalog Number
GK6426
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM⢠Silicon Bronze
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Three Conductor (GK)
Product Type
Mechanical
Sub Brand
MECHANICAL CONNECTOR
Type
Three Cables to Rod or Tube
U Bolt Type
269
UPC
781810233528
UPC 14 Digit GTIN
00781810233528
Bolt Size
3/8 in
Dimension - B Length inch
1.50 in
Dimension - Height inch
2.81 in
Dimension - Height mm
71.4 mm
Dimension - Width inch
2.94 in
Dimension - Width mm
75 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Rod Size
5/8 in ; 3/4 in
Conductor Size
#4 AWG Sol - 2/0 AWG Str
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
12
Pallet Quantity
1