Image of GP64526G1 GP64526G1, Mech Ground Conn, 2 Cables to Rod or Pipe

GP64526G1, Mech Ground Conn, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GP64526G1

Raised Floor Grounding Clamp, #4 Sol. - 2/0 Str., 1.69 in L, 2.38 in.

  • Accepts 1 or 2 ground conductors, requiring less connectors to install signal reference grid
  • Copper alloy, DURIUM™ Silicon U-Bolts, Nuts and Lockwashers, proving a low impedance ground path for maximum performance
  • Grounds all pedestals (Round or Square) from 3/4" to 1"
  • UL467 Listed

General

Application

For Raised Floor Systems

Catalog Number

GP64526G1

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material - Hardware

DURIUM™ Silicon Bronze

Pedestal Type

Round;Square

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GP-G1

U Bolt Type

UB222

UPC

781810828014

UPC 14 Digit GTIN

00781810828014

Dimensions

Bolt Size

3/8 in

Dimension - B Length inch

1.50 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.69 in

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

4 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor Size

#4 AWG Sol - 2/0 AWG Str

Conductor Type

CU C Str-Size

Number of Conductors

1;2

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

12

Pallet Quantity

2400