Grounding and Bonding, Grounding Kit, D-Lug, #6 AWG, 9", XP-XH, Hardware, 10 Pack
Image of HGRKTD9DXX10 Grounding and Bonding, Grounding Kit, D-Lug, #6 AWG, 9", XP-XH, Hardware, 10 Pack

Grounding and Bonding, Grounding Kit, D-Lug, #6 AWG, 9", XP-XH, Hardware, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTD9DXX10

Grounding and Bonding, Grounding Kit, D-Lug, #6 AWG, 9", XP-XH, Hardware, 10 Pack

  • D-Lug
  • #6 AWG
  • 9"
  • XP-XH
  • Hardware

General

Catalog Number

HGRKTD9DXX10

Type

Ladder Tray Jumper

UPC

662620326764

Dimensions

Length

9 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant