Grounding and Bonding, Lug, #6 AWG, Double Hole, 1/4" ID Spaced 5/8", 50 Pack
Image of HGBL06D Grounding and Bonding, Lug, #6 AWG, Double Hole, 1/4" ID Spaced 5/8", 50 Pack

Grounding and Bonding, Lug, #6 AWG, Double Hole, 1/4" ID Spaced 5/8", 50 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL06D

Grounding and Bonding, Lug, #6 AWG,Double Hole, 1/4" ID Spaced 5/8", 50 Pack

  • #6 AWG
  • Double Hole
  • 1/4" ID Spaced 5/8"
  • 50 Pack

General

Catalog Number

HGBL06D

Style

Double

UPC

662620310503

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.25"

Conductor Related

Conductor - Copper Flex H Tap

0

Logistics

Carton Quantity

50