Grounding and Bonding, Rail GroundingKit, 19", Copper, ESD, PT, PENE
Image of HGRKTHC Grounding and Bonding, Rail GroundingKit, 19", Copper, ESD, PT, PENE

Grounding and Bonding, Rail GroundingKit, 19", Copper, ESD, PT, PENE

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTHC

Grounding and Bonding, Rail GroundingKit, 19", Copper, ESD, PT, PENE

  • 19"
  • Copper
  • ESD
  • PT
  • PENE

General

Catalog Number

HGRKTHC

Mounting Type

Rack-Mount

Type

Kit

UPC

662620318134

Dimensions

Height

0.75 in

Length

19 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant