Grounding & Bonding, Bus Bar, 0.75" x 19", 7D
Image of HBBBHR19KT Grounding & Bonding, Bus Bar, 0.75" x 19", 7D

Grounding & Bonding, Bus Bar, 0.75" x 19", 7D

Brand: Hubbell Premise Wiring

Catalog ID: HBBBHR19KT

Grounding & Bonding, Bus Bar, 0.75" x 19",7D

General

Application

Kit

Catalog Number

HBBBHR19KT

Item Type

Material

Copper

Mounting Type

Rack-Mount

Type

Kit

UPC

662620303697

Dimensions

Depth

19 in

Height

0.75 in

Length

19 in

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed

Logistics

Carton Quantity

1

Pallet Quantity

720