Grounding & Bonding, Bus Bar, 4" x 16", 8D, 8DB
Image of HBBB14416H Grounding & Bonding, Bus Bar, 4" x 16", 8D, 8DB

Grounding & Bonding, Bus Bar, 4" x 16", 8D, 8DB

Brand: Hubbell Premise Wiring

Catalog ID: HBBB14416H

Grounding & Bonding, Bus Bar, 4" x 16",8D, 8DB

  • 4" x 16"
  • 8D
  • 8DB

General

Application

Busbars

Catalog Number

HBBB14416H

Item Type

Material

Copper

Mounting Type

Wall Mount

Type

Busbar

UPC

662620303659

Dimensions

Depth

16 in

Height

4 in

Length

16 in

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed

Logistics

Carton Quantity

1

Pallet Quantity

130