
Brand: Killark
Catalog ID: GRSS-2
Internal hubs. Blank cover included (GRRBC). Compact design. Furnished with internal ground screw. Cast-in brackets on cover for use with breaker-bar tools.
Application
Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Catalog Number
GRSS-2
Color
Gray
Cover Type
Blank
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GR Outlet Bodies Series
Type
Outlet Body With Cover
UPC
783936230139
Dimensions
7.875 in x 5.875 in x 4 in
Gross Weight with Packaging
2.63
Height
4 in
Hub Size
3/4"
Length
7.875 in
Weight
2.63 lb
Width
5.875 in
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514