GSTUD14HY Structural Steel Ground Stud, requires welding
Image of GSTUD14HY GSTUD14HY Structural Steel Ground Stud, requires welding
Image of GSTUD14HY GSTUD14HY Structural Steel Ground Stud, requires welding

GSTUD14HY Structural Steel Ground Stud, requires welding

Brand: Burndy

Catalog ID: GSTUD14HY

Structural Steel Grounding Connector: #6 AWG; 1/4" Rod; Copper Coated; Nickel Plated. Use with YGHP2C2, YGHP29C2, or YGHP34C2 Compression Connector

  • May be welded to steel surfaces quickly and easily
  • No disk grinding needed
  • Knurled surface for better gripping
  • Copper plated
  • May be installed during adverse weather conditions

General

Application

For Compression Connectors And Mechanical Connectors

Catalog Number

GSTUD14HY

Material

Steel

Plated

Yes

Plating Type

Nickel

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Cable to Steel/Bar

Product Type

Compression

Sub Brand

HYGROUND, VERSITAIL

Trade Name

VERSITAILā„¢

Type

GSTUD-HY

UPC

781810220870

UPC 14 Digit GTIN

00781810220870

Dimensions

Dimension - B Length fraction

13/50 in

Dimension - B Length inch

0.26 in

Dimension - D inch

1.25 in

Dimension - Ground Rod Size

1/4 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

122 mm

Dimension - Length Overall inch

4.81 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

45 Degree

Conductor Related

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Rod Size

1/4 in

Conductor - Rod Size Range

1/4 in

Conductor Type

  • Rod-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

9600