Image of GSTUD38HY GSTUD38HY Structural Steel Ground Stud

GSTUD38HY Structural Steel Ground Stud

Brand: Burndy

Catalog ID: GSTUD38HY

Structural Steel Grounding Connector; Accommodates: #3 AWG; 3/8" Rod; Copper Coated; Nickel Plated.

  • May be welded to steel surfaces quickly and easily
  • No disk grinding needed
  • Knurled surface for better gripping
  • Copper plated
  • May be installed during adverse weather conditions

General

Application

For Compression Connectors And Mechanical Connectors

Catalog Number

GSTUD38HY

EU RoHS Indicator

Yes

Material

Steel

Plated

Y

Plating Type

Nickel

Sub Brand

HYGROUND, VERSITAIL

Trade Name

VERSITAIL™

Type

GSTUD-HY

UPC

781810220887

UPC 14 Digit GTIN

00781810220887

Dimensions

Dimension - B Length fraction

16/41 in

Dimension - B Length inch

0.39 in

Dimension - D inch

1.25 in

Dimension - Ground Rod Size

3/8 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

148 mm

Dimension - Length Overall inch

5.81 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

45 Degree

Conductor Related

Conductor - Copper Str Size

3 AWG

Conductor - Copper Str Size Range

3 AWG

Conductor - Rod Size

3/8 in

Conductor - Rod Size Range

3/8 in

Conductor Type

  • Rod-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

3920