

Brand: Burndy
Catalog ID: GSTUD916HY
Application
For Compression Connectors And Mechanical Connectors
Catalog Number
GSTUD916HY
EU RoHS Indicator
Material
Steel
Plated
Yes
Plating Type
Nickel
Product Family
Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Cable to Steel/Bar
Product Type
Compression
Sub Brand
HYGROUND, VERSITAIL
Trade Name
VERSITAILā¢
Type
GSTUD-HY
UPC
781810220894
UPC 14 Digit GTIN
00781810220894
Dimension - B Length fraction
53/93 in
Dimension - B Length inch
0.57 in
Dimension - D inch
1.25 in
Dimension - Ground Rod Size
5/8 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
144 mm
Dimension - Length Overall inch
5.68 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
45 Degree
Conductor - Copper Str Size
1/0
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Rod Size
5/8 in
Conductor - Rod Size Range
5/8 in
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Pallet Quantity
3920