GUML-1 - ½" 90° Angle Union, Male to Female
Image of GUML-1 GUML-1 - ½" 90° Angle Union, Male to Female

GUML-1 - ½" 90° Angle Union, Male to Female

Brand: Killark

Catalog ID: GUML-1

½" 90° Angle Union Male to Female

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

General

Application

Permits removal of equipment without turning or removal of conduit.

Catalog Number

GUML-1

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUM Series

Type

90º Angle Union

UPC

783936270210

Dimensions

Dimensions

3 in x 2 in x 3 in

Gross Weight with Packaging

0.16

Height

3 in

Hub Size

1/2"

Length

3 in

Weight

0.16 lb

Width

2 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

10