GXP1828RF, Copper Alloy Raised Floor Ground Connector
Image of GXP1828RF GXP1828RF, Copper Alloy Raised Floor Ground Connector
Image of GXP1828RF GXP1828RF, Copper Alloy Raised Floor Ground Connector
play
3D View
play
360 View
+2
Image of GXP1828RF GXP1828RF, Copper Alloy Raised Floor Ground Connector

GXP1828RF, Copper Alloy Raised Floor Ground Connector

Brand: Burndy

Catalog ID: GXP1828RF

Cast Copper Alloy Raised Floor Ground Connector, #6 Sol.-4/0 Str. , 4.53 in L, 3.94 in W.

  • Fits a wide range of raised floor pedestals/fence posts from 3/4" to 2" (7/8"-2" Round, 3/4" - 1-1/2" Square)
  • Accepts a wide range of wire sizes, #6 Sol to 4/0 Str
  • Can be used for rebar sizes ranging from #7 to #12 size (7/8" to 1-1/2" dia)
  • Accommodates parallel wires or cross grid arrangements, wires can be installed in cross grid configuration
  • Accepts one or two wires in any configuration
  • Easy to install open design eliminates the need to disassemble before installing
  • One socket size (1/2" socket) fits all hardware
  • Made of high copper alloy with stainless steel hardware
  • UL467 Listed for the US and Canadian Markets
  • Rated for Direct Burial in earth or concrete

General

Application

Used on applications which requiring multiple conductor sizes and/or configurations.

Catalog Number

GXP1828RF

Installation Torque Recommended in-lb

120 LBS/in

Material

Copper Alloy

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Pedestal Raised Floor Ground Clamp

Product Type

Mechanical

Sub Brand

SUPER-CLAMP

Trade Name

SUPER-CLAMPā„¢

Type

GXP1828RF

UPC

781810503133

UPC 14 Digit GTIN

00781810503133

Dimensions

Dimension - Height inch

1.96 in

Dimension - Height mm

49.8 mm

Dimension - Length Overall inch

4.53 in

Dimension - Pad Width inch

3.94 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size A

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size A Range

6 AWG-4/0 AWG

Conductor - Copper Solid Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size B Range

6 AWG-4/0 AWG

Conductor - Copper Str Size A

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size A Range

6 AWG-4/0 AWG

Conductor - Copper Str Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size B Range

6 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

120 LBS/in

Logistics

Carton Quantity

20

Pallet Quantity

1020