Image not found

HA476ABANB9MB1DDXX

Brand: Hawke

Catalog ID: HA476ABANB9MB1DDXX

476 BR 1/2 N M20 ATEX IECEX EAC NAL

General

Catalog Number

HA476ABANB9MB1DDXX

Finish Type

Material

Brass

Protection Type

Increased Safety and Flameproof

Thread Size - Female

M20

UPC

190865067758

Dimensions

Thread Size - Female

M20

Certifications And Compliance

Industry Standard(s)

ATEX, INMETRO, IECEx, ETL, EAC