Image not found

HA476RBANC9MB1DDXX

Brand: Hawke

Catalog ID: HA476RBANC9MB1DDXX

476 RD BR 3/4NPT M20 ATEX IECEX EAC NAL

General

Catalog Number

HA476RBANC9MB1DDXX

Finish Type

Material

Brass

Thread Size - Female

M20

UPC

190865072981

Dimensions

Thread Size - Female

M20

Certifications And Compliance

Industry Standard(s)

IEC/EN 60079-0, IEC/EN 60079-1 IEC/EN 60079-7 and IEC/EN 60079-31

Operational

Operating Temperature Range Celcius

-50°C to +60°C (UL) and -60°C to +80°C (ATEX / IECEx)