Hazardous Location 3 Position Selector Switch XCS Series
Image not found
Image not found

Hazardous Location 3 Position Selector Switch XCS Series

Brand: Killark

Catalog ID: XCS-0S3M6G

XCS Series - Aluminum Spring Returned 3-Position Selector Switch Cover With Device - Spring Return To Center From Right And Left - "Hand - Off- Auto" Nameplate - 2NO Contact Rating

  • Copper free cast aluminum alloy.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Push button, selector switches and pilot light operator bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Action

Rotary

Actuator

3 Position Selector Switch

Application

Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where simil

Back Box Type

SWB

Catalog Number

XCS-0S3M6G

Color

Black

Material

Copper-free aluminum

Product Family

Controls

Series

XCS Series

Type

Aluminum Cover With 3-Position Selector Switch

UPC

783936891125

Dimensions

Depth

3-5/16 in

Dimensions

7.5 in x 5.75 in x 4 in

Gross Weight with Packaging

1.43

Height

4 in

Length

7.5 in

Width

5.75 in

Electrical Ratings

Amperage Rating

10 A

Contact Rating

60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

1

Certifications And Compliance

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Operational

Action

Rotary

Actuator

3 Position Selector Switch

Configuration

Back Box Type

SWB

Logistics

Carton Quantity

1