Image of HBL45123C20 HBL45123C20
Discontinued

HBL45123C20

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45123C20

Cord and Cable Reels, Industrial Cord Reel, With HBL5369C, 45' 12/3, Yellow

Positive Latch Maintains Desired Cord Length

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

45 Ft

Catalog Number

HBL45123C20

Duty

Heavy Duty

EU RoHS Indicator

Yes

Item Type

Specifications

  • Cable Feet (m) - 45 (13.7)
  • Cable Type - 12/3 SJEO
  • NEMA Style - 5-20R
  • Weight Lbs. (kg) - 28 (12.7)

Type

Real with HBL5369C Connector

UPC

783585451251

Dimensions

Cable Length

45 Ft

Cable Length Active

540

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

20 A

Duty

Heavy Duty

Voltage Rating

125 VAC

Conductor Related

Cable Specification

12/3 SJEO

Feeder Cord

12/3 SJEO

Nema Color

Yellow and Black

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed

Configuration

Base Type

Optional