
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL45123R20
Positive Latch Maintains Desired Cord Length
Application
Bench, Ceiling and Wall Mounted
Base Type
Optional
Cable Length
45 Ft
Catalog Number
HBL45123R20
Duty
Heavy Duty
EU RoHS Indicator
Yes
Item Type
Specifications
Type
Real With Portable Outlet Box An 1-20A 125V Duplex Receptacle
UPC
783585451282
Cable Length
45 Ft
Cable Length Active
540
Cable Length Inactive
60
Reel Frame Dimension
Steel
Amperage Rating
20 A
Duty
Heavy Duty
Voltage Rating
125 VAC
Cable Specification
12/3 SJEO
Feeder Cord
12/3 SJEO
Nema Color
Yellow and Black
EU RoHS Indicator
Yes
Industry Standard(s)
Base Type
Optional