Heavy Duty Products, IEC Pin and Sleeve Devices, Back Box, For 20A and 30A 3/4" NPT Hub, Feed Thru, Mounting Screws Included Cast Aluminum
Image of FT202W Heavy Duty Products, IEC Pin and Sleeve Devices, Back Box, For 20A and 30A 3/4" NPT Hub, Feed Thru, Mounting Screws Included Cast Aluminum

Heavy Duty Products, IEC Pin and Sleeve Devices, Back Box, For 20A and 30A 3/4" NPT Hub, Feed Thru, Mounting Screws Included Cast Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FT202W

Heavy Duty Products, IEC Pin and Sleeve Devices, Accessory, Back Box, For 20A and 30A 3/4" NPT Hub, Feed Thru, Mounting Screws Included, Gray Cast Aluminum

FloorTrak® is a flexible, non-metallic cover for cables that run over the floor when portable cords and cables cannot be concealed or routed away from traffic patterns. FloorTrak protects, organizes and reduces trip hazards. Four different sizes mean it will handle cables of up to 1.25 inches (31.8mm) in diameter. FT2, FT3 and FT4 are available in five PVC colors to blend with the various decors. FT10 is available in black and yellow colors only. The F10 Heavy Duty FloorTrak is ideal for applications such as industrial work areas, food processing plants and abusive areas where cable management is necessary.

  • For 20A and 30A 3/4" NPT Hub
  • Feed Thru

Standard Product

General

Application

Metallic

Catalog Number

FT202W

Color

Gray

Construction

Cast

EU RoHS Indicator

Yes

Item Type

Mounting Box

Knockouts

3/4" NPT Hub

Material

Aluminum

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

Specifications

Accessory Item -  Cast Aluminum Back Box

Style

For 20 And 30A Watertight Safety Shroud Receptacles And Inlets

Type

Back Box

UPC

783585750248

Dimensions

Dimensions

7.14 in x 3.06 in x 4.5 in

Display Size

For 16, 20, 30 and 32 Amp Devices

Height

4.5 in

Length

7.14 in

Weight

2.45 lb

Width

3.06 in

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Range

Limited By Device

Configuration

Knockouts

3/4" NPT Hub

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

1

Pallet Quantity

186