
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL316P4W
Watertight
Application
High Ampacity Connections
Catalog Number
HBL316P4W
Color
Yellow
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Specifications
Style
Standard Service
Type
Watertight Plug
UPC
783585403229
Amperage Rating
16 A
Connectivity
Pressure Terminal Screws
Phase
Single Phase
Voltage Rating
100-130 VAC
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
Non-NEMA
Cord Type
All Portable
Number Of Poles
2-Pole
Carton Quantity
10