Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cover Assembly, For 60A All Wire, Mounting Screws Non-Metallic
Image of CA60 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cover Assembly, For 60A All Wire, Mounting Screws Non-Metallic

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cover Assembly, For 60A All Wire, Mounting Screws Non-Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CA60

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cover Assembly, For 60A All Wire, Mounting Screws, Gray Non-Metallic

  • Industrial Grade
  • Replacement Parts
  • Cover Assembly

Watertight

General

Application

For All 60 and 63 Amp

Catalog Number

CA60

Color

Gray

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Replacement Cap Assembly

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Series

Accessories

Specifications

Replacement Part - Cover Assembly

Style

IP67 Catalog Nos.

Type

Cover Assemblies

UPC

783585490250

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5

Pallet Quantity

800