
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFCAPR
Catalog Number
HBLFCAPR
Color
Red
EU RoHS Indicator
Series
16 Series
Style
Female
Type
Protective Cap
UPC
783585848662
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
EU RoHS Indicator
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
25
Pallet Quantity
1200