




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL400MBK
Hubbell Wiring DeviceāKellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.
Catalog Number
HBL400MBK
Color
Noir
EU RoHS Indicator
Performance
Product Family
16 Series
Specifications
Style
Male
Type
Plugs
UPC
783585112268
Weight
0.75 lb
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
EU RoHS Indicator
Industry Standard(s)
Performance
Carton Quantity
50
Pallet Quantity
1800