

Brand: Killark
Catalog ID: HINGE-11L
Includes two hinges. For mounting on left side of enclosure. All hinges supplied with stainless steel mounting screws and pins.
Application
Hinges are installed on flanged enclosures to allow for easier and safer installation and when performing maintenance on internal components.
Catalog Number
HINGE-11L
Color
Gray
EU RoHS Indicator
Material
Copper-free aluminum
Product Family
Enclosures
Type
Hinge
UPC
783936295237
Dimensions
5 in x 1 in x 8 in
Gross Weight with Packaging
1
Height
8 in
Length
5 in
Width
1 in
EU RoHS Indicator