
Brand: Killark
Catalog ID: HKHPMBRKT
Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.
Action
Bracket
Catalog Number
HKHPMBRKT
EU RoHS Indicator
Contact Manufacturer
Material
Plastic
Series
HKH Series
UPC
783936114125
Voltage Rating
120-277 VAC
EU RoHS Indicator
Contact Manufacturer
Action
Bracket
Operating Temperature Range Celcius
-40°C to 55°C
Carton Quantity
10