Image of HBLHR5050 Hose Reels, Low Pressure, .50" Diameter, 50 ' Length, Orange
Image of HBLHR5050 Hose Reels, Low Pressure, .50" Diameter, 50 ' Length, Orange

Hose Reels, Low Pressure, .50" Diameter, 50 ' Length, Orange

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLHR5050

Hose Reels, Low Pressure, .50" Diameter, 50 ' Length, Orange

  • Spring rewind and ratchet lock
  • Multi-position four roller guide and adjustable hose stop
  • Full flow shafts and swivels assure maximum product delivery

Spring Rewind and Ratchet Lock

General

Application

Bench, Ceiling and Wall Mounted

Cable Length

50 Ft

Catalog Number

HBLHR5050

Construction

Steel

Duty

Heavy Duty

Item Type

Low Pressure- 1/2" ID

Product Family

Air/Water/Liquid Industrial

Specifications

  • Cable Feet (m) - 50 (15.2)
  • Input Hose Fitting - 3/8
  • Max Pressure - 300
  • O.D. Inch (mm) - 0.77 (19.6)
  • Weight Lbs. (kg) - 44 (20.0)

Style

Input NPTF 3/8"

Type

Low Pressure ½" Id

UPC

783585243672

Dimensions

Cable Length

50 Ft

Cable Length Active

600

Reel Frame Dimension

Steel

Weight

52.2 lb

Electrical Ratings

Duty

Heavy Duty

Conductor Related

Nema Color

Orange

Logistics

Carton Quantity

1