Image of HSB6OW HOUSING SURFACE, SURFACE MOUNT, Mount Box, 4200
Image of HSB6OW HOUSING SURFACE, SURFACE MOUNT, Mount Box, 4200

HOUSING SURFACE, SURFACE MOUNT, Mount Box, 4200

Brand: Hubbell Premise Wiring

Catalog ID: HSB6OW

iStation Surface Mount Box, 6-Port

6-Port

Standard Product

General

Application

Surface Mount Connection Delivery

Application - For Use On

Use with Hubbell Keystone Connectivity

Catalog Number

HSB6OW

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cover Type

Snap-Fit and Screw

Material

High-Impact Thermoplastic (UL 94V-0)

Number Of Ports

6

Series

HSB

Style

Surface Mount

Sub Brand

OptiChannel

Type

HSB Surface Mount Box

UPC

662620664200

Certifications And Compliance

Industry Standard(s)

  • TIA-606
  • RoHS Compliant
  • UL and cUL Listed 1863
  • ADA Compliance

Configuration

Number Of Ports

6

Logistics

Carton Quantity

10

Pallet Quantity

1140