Image of HSB150H48PF5 HSB150H48PF5, Heat Shrink Tubing, Heavy Wall, Black

HSB150H48PF5, Heat Shrink Tubing, Heavy Wall, Black

Brand: Burndy

Catalog ID: HSB150H48PF5

Cross-Linked Polyolefin Heat Shrinkable Heavy Wall Tube, 2/0 AWG - 350 kcmil, 1500 V, Shrink Ratio: 3 : 1.

  • Heavy Wall Heat Shrink Tubing
  • Shrink Ratio 3:1
  • Inside diameter is coated with adhesive sealant to protect against moisture and corrosion
  • Rated to 1500 V
  • UL486D Listed for Direct Burial

General

Application

For Direct Burial

Catalog Number

HSB150H48PF5

Connector Type

HEAVY WALL TUBES

EU RoHS Indicator

Contact Manufacturer

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-H-PF, Heavy Wall, Flame Retardant

UPC

781810214916

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

1500 V

Conductor Related

Conductor Range

#2/0 AWG - 350 Kcmil

Conductor Size

2/0AWG - 350kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

HEAVY WALL TUBES

Logistics

Carton Quantity

1

Number of Pieces in Package

5

Pallet Quantity

180