Image of HSB34H48PF5 HSB34H48PF5, Heat Shrink Tubing, Heavy Wall, Black

HSB34H48PF5, Heat Shrink Tubing, Heavy Wall, Black

Brand: Burndy

Catalog ID: HSB34H48PF5

Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.22" ID Max.(Rec.), 6-2 AWG, Cross Linked Polyolefin, Heavy Wall, Flame Retardant, Black, 1500V, 4" Length.

  • Heavy Wall Heat Shrink Tubing
  • Shrink Ratio 3:1
  • Inside diameter is coated with adhesive sealant to protect against moisture and corrosion
  • 1500V
  • UL486D Listed for Direct Burial

General

Application

For Direct Burial

Catalog Number

HSB34H48PF5

Connector Type

HEAVY WALL TUBES

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-H-PF, Heavy Wall, Flame Retardant

UPC

781810214893

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

1500 V

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Conductor Size

6AWG - 2AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

HEAVY WALL TUBES

Logistics

Carton Quantity

1

Number of Pieces in Package

5

Pallet Quantity

36