Image of HSC100FR HSC100FR, Heat Shrink Tubing PVC, Thin, Flame Rtrdnt, Clear

HSC100FR, Heat Shrink Tubing PVC, Thin, Flame Rtrdnt, Clear

Brand: Burndy

Catalog ID: HSC100FR

Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Flame Retardant, Clear, 600V.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

General

Application

Used on UL Recognized TO 600V

Catalog Number

HSC100FR

Color

Clear

Connector Type

CLEAR TUBES

Material

Polyvinyl chloride

Sub Brand

VISISHRINK

Trade Name

VISI-SHRINK™

Type

HSC-FR, Fire Retardant

UPC

781810266120

Dimensions

Dimensions

300 in x 1 in x 1 in

Height

1 in

Length

300 in

Width

1 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

#1/0 AWG to #4/0 AWG

Conductor Size

4/0AWG - 300kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

CLEAR TUBES

Logistics

Carton Quantity

10

Pallet Quantity

360