Image of HSC100FR100 HSC100FR100, Heat Shrink Tubing PVC, Thin, FR, Clear
Image of HSC100FR100 HSC100FR100, Heat Shrink Tubing PVC, Thin, FR, Clear

HSC100FR100, Heat Shrink Tubing PVC, Thin, FR, Clear

Brand: Burndy

Catalog ID: HSC100FR100

PVC Clear Heat Shrink Tubing, 4/0-300 Code, 1/0-4/0 Flex, 600 V, Fire Retardant.

  • PVC Clear Heat Shrink Tubing
  • 4/0-300 Code, 1/0-4/0 Flex
  • 600 V
  • Fire Retardant

General

Application

Used on UL Recognized TO 600V

Catalog Number

HSC100FR100

Color

Clear

Connector Type

CLEAR TUBES

Material

Polyvinyl chloride

Product Family

PVC Clear Thin Wall Heat Shrink

Product Type

Shrink Tubing

Sub Brand

VISISHRINK

Technology

Heat Shrink

Trade Name

VISI-SHRINK™

Type

HSC-FR, Fire Retardant

UPC

781810266137

Dimensions

Dimensions

1200 in x 1 in x 1 in

Height

1 in

Length

1200 in

Width

1 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

#1/0 AWG to #4/0 AWG

Conductor Size

4/0AWG - 300kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

CLEAR TUBES

Logistics

Carton Quantity

10

Pallet Quantity

360