Image of HSC112FR100 HSC112FR100, Heat Shrink Tubing PVC, Thin, FR, Clear
Image of HSC112FR100 HSC112FR100, Heat Shrink Tubing PVC, Thin, FR, Clear

HSC112FR100, Heat Shrink Tubing PVC, Thin, FR, Clear

Brand: Burndy

Catalog ID: HSC112FR100

PVC Clear Heat Shrink Tubing, 350-750 Code, 250-500Flex, 600 V, Fire Retardant.

  • PVC Clear Heat Shrink Tubing
  • 350-750 Code, 250-500 Flex
  • 600 V
  • Fire Retardant

General

Application

For Terminations And Splices

Catalog Number

HSC112FR100

Color

Clear

Connector Type

CLEAR TUBES

Material

Polyvinyl chloride

Product Family

PVC Clear Thin Wall Heat Shrink

Product Type

Shrink Tubing

Sub Brand

VISISHRINK

Technology

Heat Shrink

Trade Name

VISI-SHRINK™

Type

HSC-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810266168

Dimensions

Dimensions

1200 in x 1.5 in x 1.5 in

Height

1.5 in

Length

1200 in

Width

1.5 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

250-500 Kcmil

Conductor Size

350kcmil - 750kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

CLEAR TUBES

Logistics

Carton Quantity

1

Pallet Quantity

1