Image of HSC12FR HSC12FR, Heat Shrink Tubing, Thin, Flame Rtrdnt, Clear

HSC12FR, Heat Shrink Tubing, Thin, Flame Rtrdnt, Clear

Brand: Burndy

Catalog ID: HSC12FR

Vinyl Fire Retardant Clear Heat Shrink Tubing, #4-#1(Code) #6-#4(Flex), 600V.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

General

Application

For Terminations And Splices

Catalog Number

HSC12FR

Color

Clear

Connector Type

CLEAR TUBES

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

VISISHRINK

Trade Name

VISI-SHRINK™

Type

HSC-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810266175

Dimensions

Dimensions

600 in x 0.5 in x 0.5 in

Height

0.5 in

Length

600 in

Width

0.5 in

Conductor Related

Conductor Range

#6 AWG to #4 AWG

Conductor Size

4AWG - 1AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

CLEAR TUBES

Logistics

Carton Quantity

16

Pallet Quantity

128