

Brand: Burndy
Catalog ID: HSC34FR
Application
For Terminations And Splices
Catalog Number
HSC34FR
Color
Clear
Connector Type
CLEAR TUBES
Material
Polyvinyl chloride
Product Family
PVC Clear Thin Wall Heat Shrink
Product Type
Shrink Tubing
Sub Brand
VISISHRINK
Technology
Heat Shrink
Trade Name
VISI-SHRINKā¢
Type
HSC-FR, Thin Wall, Flexible, Fire Retardant
UPC
781810266250
Dimensions
600 in x 0.75 in x 0.75 in
Height
0.75 in
Length
600 in
Width
0.75 in
Voltage Rating
600 V
Conductor Range
#2 AWG to # 1/0 AWG
Conductor Size
1/0AWG - 3/0AWG
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
CLEAR TUBES
Carton Quantity
16
Pallet Quantity
128